Products // Line Scan Cameras // allPIXA pro
Allied Vision Logo
allPIXApro group CL bottom margin

allPIXA pro

High Sensitivity Line Scan Cameras

The allPIXA pro is a CCD-based color line scan camera that combines the excellent image quality of highly sensitive CCD sensors with high speed and top-notch reliability. With a maximum line rate of 50 kHz, it delivers quality and flexibility to exceed customer expectations. Its trilinear CCD sensor technology offers exceptional color reproduction for inline print inspection in offset, label, flexo, and inkjet printing.

allPIXA pro back

Fastest, Most Powerful Color Line Scan Camera

Benefit From Best Color Quality Delivered By CCD Sensors

  • High sensitivity trilinear CCD sensors
  • Scan rates up to 50 kHz for standard configurations
  • Continuous white balancing
  • Large 10 µm CCD pixels for best image quality

Built For Your Vision

allPIXA pro Is The Perfect Camera For You If:

  • You're looking for a fast and powerful CCD line scan camera for high-speed inspections.
  • You need consistently superior image quality with precise synchronization and accurate defect detection.
  • You want a compact, reliable camera that enhances performance while preserving trusted allPIXA capabilities.
  • You value effortless integration supported by intuitive controls, automated data handling, and proven system compatibility.

// Benefits At A Glance

The allPIXA pro trilinear CCD-based color line scan camera combines the excellent image quality of highly-sensitive CCD sensors with high speed and first-class reliability. 

  • Exceptional image quality: High-sensitivity trilinear CCD sensors with large 10 µm pixels and 14-bit A/D conversion per color channel
  • Ultra-high scan performance: Scan rates up to 50 kHz in standard configurations and up to 104.5 kHz in OEM versions
  • Outstanding color accuracy: Continuous white balancing, multiple Color Conversion Matrices (CCM), internal gamma correction and grey image output with individual color weighting

// Features

  • High sensitivity trilinear CCD sensors
  • Scan rates up to 50 kHz for standard configurations (up to 104.5 kHz in special OEM configurations)
  • Fully synchronized multi-channel LED flash control
  • Internal keystone correction for multiple angle positioning of the camera
  • Automatic insertion of machine and camera data inside the image (e.g. time stamp; encoder position; scanning speed, checksum)
  • Sub-pixel accuracy for registration error compensation
    (patented)
  • Precise multiple camera synchronization
  • Adjustable Camera Link clock
  • Grey image output (at individual color weights)
  • Graphical user interface for easy parameter setting, control and integration of the camera

// Color Quality

  • Continuous white balancing
  • Large 10 µm CCD pixels for best image quality
  • Internal 14 bit A/D conversion per color channel
  • Multiple Color Conversion Matrix (CCM) and offset supported
  • Internal gamma correction

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision