shr cxp12

SHR CXP

The Fastest Standardized Interface For Industrial Cameras Over Long Distances

The SHR offers low-noise CMOS sensors with the highest resolution and large pixels in medium format. The high-quality harmonization of the pixels guarantees an impeccable image. Highest structural precision in sensor adjustment in a solid, thermally highly optimized housing make the SHR with its lens shading correction the ideal partner for the most demanding optical tasks.

SHR CXP12 back sRGB

Benefits & Highlights

CoaXPress is currently the fastest standardized interface for industrial cameras over long distances with thin cables. The industrial I/O interface facilitates integration.

  • Outstanding image quality
  • User defined shading correction
  • User defined pixel correction
  • Quad CoaXPress-6 or CoaXPress-12
  • Power over CoaXPress
  • Integrated 4-channel LED strobe controller
  • Industrial TTL-24V I/O interface with SafeTrigger, programmable logic functions, sequencers and timers, RS232
  • M72 lens mount (FFD 19.55)
  • Suitable for cleanrooms

Areas of application

application icon

The SHR with CoaXPress interface is designed for applications where speed and efficiency are required to bring quality to the market economically.

application icon

Typical applications include the inspection of semiconductors, solar panels or flat screens, as well as aerial photography.

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision