mini1MGE-CM2HG

General

Model: mini1MGE-CM2HG
Product code: F006095
Product series: Mini GigE
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: Visible
Spectral range: 400 nm to 1000 nm
Resolution: 1,280 × 1,024 (1.30 MP)
Sensor model: ON Semi LUPA1300-2
Sensor architecture (material): cmos
Shutter type(s): global-shutter
Sensor size: 17.92 × 14.34 mm (22.95 mm, 4/3)
Pixel size: 14.00 µm × 14.00 µm

Pixel formats

Sensor bit depth: 8-Bit
Monochrome pixel formats: mono8

Timing and gain

Max. frame rate: 506 fps
Max. frame rate ROI modes: 1280 x 1024 | 506 fps, 1280 x 720 | 718 fps, 1280 x 512 | 1008 fps, 640 x 480 | 1869 fps, 512 x 512 | 2032 fps, 320 x 240 | 5672 fps, 128 x 100 | 18610128 fps, 10 x 79535 | fps,
Exposure time: 2 µs to 1 s
Gain: 0.0 dB to 12.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 0 x 24V input, 0 x Open drain output,
Specific non-isolated lines: 0 x RS232 input, 0 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 2 x Optical isolated input, 1 x Optical isolated input,
Power supply: 10.5 to 30VDC
Power consumption: External: 7.5 W (typical)

Mechanical properties

Body dimensions (L x W x H in mm): 65 × 63 × 63
IP class: IP30
Lens mount(s): C-Mount
Weight: 280 g

Interfaces

Digital interface: gige
Interface connector: (RJ-45)

FW features - image control

Gain modes: Digital, Analog
Image control features: FW Features - Image Control

FW features - camera control

Trigger modes/sync: Manual, External analog Voltage, External TTL, Acc
Datasheet (pdf)

mini1MGE-CM2HG

Resolution

1,280 × 1,024 (1.30 MP)

Framerate

506 fps

Digital Interface

Gige

csm Contactus header bacc430180
Do you have any questions? We are here to help.