General
| Model: | Prosilica GT 5120NIR |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible NIR |
| Resolution: | 5,120 × 5,120 (26.20 MP) |
| Sensor model: | ON Semi PYTHON 25K NIR |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 23.04 × 23.04 mm (32.6 mm, Type APS-H) |
| Pixel size: | 4.50 µm × 4.50 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 55 % |
| Quantum efficiency @ 850 nm: | 33 % |
Timing and gain
| Max. frame rate: | 4 fps |
| Exposure time: | 1 µs to 1 s |
| Gain: | 0.0 dB to 22.0 dB |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE |
| Power consumption: | External power: 5.02 W at 12 VDC | Power over Ethernet: 6.3 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 50 °C (ambient (without condensation)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 96 × 66 × 53 |
| Weight: | 372 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 5120NIR
26.2 megapixel industrial camera for extended temperature ranges
| Resolution | 5,120 × 5,120 (26.20 MP) |
|---|---|
| Framerate | 4 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT5120NIR is a 26.2 megapixel camera with a GigE Vision compliant Gigabit Ethernet interface and Hirose port. Prosilica GT5120NIR is an extended near-infrared (NIR) model. This camera incorporates the high quality ON Semi PYTHON 25K NIR (NOIP1FN025KA) CMOS sensor.
Do you have any questions? We are here to help.