General
| Model: | Prosilica GT 5120 |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible |
| Resolution: | 5,120 × 5,120 (26.20 MP) |
| Sensor model: | ON Semi PYTHON 25K |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 32.36 mm diagonal (Type APS-H) |
| Pixel size: | 4.50 µm × 4.50 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| Monochrome pixel formats: | Mono8, Mono10 |
| Output color space: | 10-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 53 % |
Timing and gain
| Max. frame rate: | 4 fps |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE |
| Power consumption: | External power: 5.02 W at 12 VDC | Power over Ethernet: 6.3 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 50 °C ambient (without condensation) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 96 × 66 × 53 |
| Weight: | 372 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 5120
26.2 megapixel industrial camera for extended temperature ranges
Resolution
5,120 × 5,120 (26.20 MP)
Framerate
4 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Prosilica GT5120 is a 26.2 megapixel camera with a GigE Vision compliant Gigabit Ethernet interface and Hirose port. Prosilica GT5120 is a monochrome model. This camera incorporates the high quality ON Semi PYTHON 25K (NOIP1SN025KA) CMOS sensor.
Do you have any questions? We are here to help.