Products // Area Scan Cameras // Goldeye SWIR
goldeye header

Goldeye SWIR

Short-Wave Infrared (SWIR) Cameras With InGaAs Sensor Technology

Goldeye cameras are equipped with InGaAs sensor technology making them sensitive in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. Some models have extended sensitivity in the visible spectrum down to 400 nm or up to 2,200 nm. All Goldeye models are available with either a Camera Link or a GigE Vision interface.

Goldeye Series 1920X720

Goldeye SWIR - See The Invisible

Benefit From A Broad SWIR Portfolio!

  • Resolution up to 1.3 megapixels (QVGA, VGA, and SXGA)
  • Various InGaAs sensor technologies supported, including visible SWIR and eXtended SWIR
  • Extended operating temperature range: -20° C to +55° C (housing)

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision