eosens cameras v2

EoSens Cameras

Machine Vision Cameras

High-Speed cameras for Industrial Image Processing

Our High-Speed cameras are used in industrial image processing wherever processes need to be examined within a few milliseconds. With frame rates of up to 225.000 fps, the most precise analyses of processes and objects are possible. If the focus is on high resolutions, frame rates of several 100 frames per second are still possible.

Machine Vision Cameras

eosens camera link v2

EoSens Camera Link

High-Speed With Maximum Sensor Control

The EoSens Camera Link series delivers the highest image quality at high frame rates. The extremely robust Camera Link interface transfers 850 MB per second in full deca mode and allows unique programming direct access to the image sensor. The series offers advanced image processing features such as multiple ROIs in any shape, FPN correction and the generation of high contrast images with the Extended Dynamic Range function.

eosens coaxpress v2

EoSens CoaXPress

High-Speed Data Connection With Up To 4 Lanes

CoaXPress was developed to meet the increasing bandwidths of new sensor generations. Up to 6.25 GBit/s are transmitted per line. The EoSens High-Speed cameras with CoaXPress-6 support up to 4 CoaXPress lanes in parallel. This makes the CoaXPress interface very suitable for transporting the large data volumes of a High-Speed camera with high resolution.

eosens coaxpress 12 (1)

EoSens CoaXPress12

State-Of-The-Art Interface Technology

CoaXPress-12 is ideal for applications with highest data rates. Using four parallel lanes, data rates of up to 50 Gbit/s are possible. State-of-the-art High-Speed image sensors with high resolution and frame rate are thus read out at maximum speed in the EoSens series. With the standardized CoaXPress-12 interface, the high-resolution EoSens cameras deliver the highest frame rates with minimal jitter.

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision