Products // Area Scan Cameras // EoSens // EoSens Camera Link
eosens camera link

EoSens Camera Link

Machine Vision Cameras

eosens camera link back

High-speed with maximum sensor control

The EoSens Camera Link series delivers the highest image quality at high frame rates. The extremely robust Camera Link interface transfers 850 MB per second in full deca mode and allows unique programming direct access to the image sensor. The series offers advanced image processing features such as multiple ROIs in any shape, FPN correction and the generation of high contrast images with the Extended Dynamic Range function.