General
| Model: | EoSens1.1CCX12-CM |
| Product code: | F006003 |
| Product series: | EoSens CoaXPress-12 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color |
| Spectrum: | Visible |
| Spectral range: | 400 nm to 1000 nm |
| Resolution: | 1,280 × 864 (1.10 MP) |
| Sensor model: | Luxima LUX13HS |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 17.54 × 11.84 mm (21.16 mm, Type 4/3) |
| Pixel size: | 13.70 µm × 13.70 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 10-bit |
| RGB pixel formats: | bayer8, bayer10 |
Timing and gain
| Max. frame rate: | 3674 fps |
| Max. frame rate ROI modes: | 1280 x 864 | 3674 fps, 1280 x 768 | 4151 fps, 640 x 480 | 6576 fps, 128 x 128 | 23821 fps, x | 224673 fps, |
| Exposure time: | 2 µs to 1 s |
| Gain: | 0.0 dB to 18.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 0 x Open drain output, |
| Specific non-isolated lines: | 0 x RS232 input, 0 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 0 x Optical isolated input, 0 x Optical isolated input, |
| I/O connector: | 12-pin Hirose HR10A-10P-12S |
| Power supply: | 12 to 24VDC, Power over CoaXPress |
| Power consumption: | External: 14 W (typical) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 54 × 80 × 80 |
| Filter/protection glass: | UV/IR Filter |
| IP class: | IP30 |
| Lens mount(s): | C-Mount |
| Weight: | 500 g |
Interfaces
| Digital interface: | cxp-12 with 4 connections |
| Interface connector: | (micro-BNC) |
| Vision standard: | CoaXPress 2.0 |
FW features - image control
| Exposure modes: | external |
| Gain modes: | digital, analog |
| White balance modes: | true |
| Image control features: | roi, mirror-image |
FW features - camera control
| Trigger modes/sync: | external, trigger-over-cxp |
EoSens1.1CCX12-CM
| Resolution | 1,280 × 864 (1.10 MP) |
|---|---|
| Framerate | 3674 fps |
| Digital Interface | CXP-12 with 4 connections |
Do you have any questions? We are here to help.