General
| Model: | EoSens1.3MCL-FM |
| Product code: | F006006 |
| Product series: | EoSens Camera Link |
| Status: | Discontinued |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible |
| Spectral range: | 400 nm to 1000 nm |
| Resolution: | 1,280 × 1,024 (1.30 MP) |
| Sensor model: | ON Semi LUPA1300-2 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | global-shutter |
| Sensor size: | 17.92 × 14.34 mm (22.95 mm, 4/3) |
| Pixel size: | 14.00 µm × 14.00 µm |
Pixel formats
| Sensor bit depth: | 8-Bit,10-Bit |
| Monochrome pixel formats: | mono8, mono10 |
Timing and gain
| Max. frame rate: | 506 fps |
| Max. frame rate ROI modes: | 1280 x 1024 | 506 fps, 640 x 480 | 1869 fps, 400 x 300 | 4068 fps, 1280 x 64 | 7638 fps, 60 x 60 | 33390 fps, x | 120423 fps, |
| Exposure time: | 2 µs to 1 s |
| Gain: | 0.0 dB to 12.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 0 x 24V input, 0 x Open drain output, |
| Specific non-isolated lines: | 0 x RS232 input, 0 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 1 x Optical isolated input, 0 x Optical isolated input, |
| Power supply: | 8 to 24VDC |
| Power consumption: | External: 5 W (typical) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 75 × 63 × 63 |
| IP class: | IP30 |
| Lens mount(s): | F-Mount |
| Weight: | 350 g |
Interfaces
| Digital interface: | camera link full |
| Interface connector: | (MDR) |
FW features - image control
| Exposure modes: | external |
| Gain modes: | Digital |
| White balance modes: | true |
| Image control features: | FW Features - Image Control |
FW features - camera control
| Trigger modes/sync: | External TTL Signal, CC-Trigger |
EoSens1.3MCL-FM
Resolution
1,280 × 1,024 (1.30 MP)
Framerate
506 fps
Digital Interface
Camera Link Full
Do you have any questions? We are here to help.