General
| Model: | Alvium G5-530 VSWIR |
| Product series: | Alvium G5 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, Visible SWIR |
| Spectral range: | 400 nm to 1700 nm |
| Resolution: | 2,592 × 2,056 (5.30 MP) |
| Sensor model: | Sony IMX992 | InGaAs |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 8.9 × 7.1 mm (11.4 mm, Type 1/1.4) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 10-bit, 12-bit, 8-bit |
| Monochrome pixel formats: | Mono8 (default) |
Timing and gain
| Max. frame rate: | 84 fps |
| Exposure time: | 36 µs to 10 s |
| Gain: | 0.0 dB to 42.0 dB |
I/Os and power
| Non-isolated lines: | 2 GPIOs (LVTTL) |
| Opto-isolated lines: | 1 input, 1 output |
| Power supply: | 10.8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE |
| Power consumption: | External power: 6.2 W at 12 VDC (typical) | Power over Ethernet: 6.7 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 50 °C (housing temperature) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 60 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 100 g |
On-board memory and FPGA
| Image buffer (RAM): | 512 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3: 5GBASE-T or 2.5GBASE-T (NBASE-T) and 1000BASE-T, IEEE 802.3af Power Class 0 PoE |
Alvium G5-530 VSWIR
| Resolution | 2,592 × 2,056 (5.30 MP) |
|---|---|
| Framerate | 84 fps |
| Digital Interface | IEEE 802.3: 5GBASE-T or 2.5GBASE-T (NBASE-T) and 1000BASE-T, IEEE 802.3af Power Class 0 PoE |
Alvium G5-530 VSWIR innovative 5GBASE-T camera with global shutter Sony IMX992 SenSWIR InGaAs sensor enables short wave infrared (SWIR) imaging with industrial performance for various machine vision applications.
Do you have any questions? We are here to help.