WaferDemo Cutout
WaferDemo Cutout

Line Scan For High-Precision Wafer Inspection

Maximum Precision. Minimal Defects. Maximum Process Reliability.


Contact our experts for your customized vision solution.

Phone Icon Mail Icon

Talk To Wafer Inspection Expert

Requirements For Modern Wafer Inspection

Technical Performance Parameters

A scratch measuring 10 µm becomes visible thanks to homogeneous dark field illumination - even on highly reflective surfaces.

Analysis 03

Scan widths

210 mm / 310 mm

Analysis 02

Resolution

 5–15 µm

Optimization Support 05

Scanning time

< 10 seconds per wafer

Modules 02

Illumination

Bright field / coaxial + dark field combination for maximum contrast

Optimization Support 02

Homogeneity

Very uniform illumination thanks to Corona II reflector technology

The Right Solution For Every Wafer Size

With the combination of allPIXA evo cameras, lenses, Corona II illumination, intelligent adjustment tools, and the optional line scan vision platform, Allied Vision offers a complete solution made up of standard components for wafer inspection – for both 200 mm and 300 mm wafers. Fast, reliable, and optimally integrable into existing and new production lines.

200 mm Wafer Size

13 µm

6,5 µm

  • Camera: 1x allPIXA evo 16k (color)
  • Illumination: 1x bright field (340 mm), 2x dark field (340 mm)
  • Special feature: Compact single-camera setup, no stitching required.
  • Camera: 1x allPIXA evo 32k (mono)
  • Illumination: 1x bright field (340 mm), 2x dark field (340 mm)
  • Special feature: Compact single-camera setup, no stitching required.

Optional: With the alignment adapter, alignment ruler, and software integration of an alignment function in GCT, setup is accurate to the millimeter – fast, repeatable, and reliable.

300 mm Wafer Size

9,5 µm

5 µm

  • Camera: 1x allPIXA evo 32k (mono)
  • Illumination: 1x bright field (510 mm), 2x dark field (510 mm)
  • Special feature: Compact single-camera setup, no stitching required.

  • Camera: 2x allPIXA evo 32k (mono)
  • Illumination: 1x bright field (510 mm), 2x dark field (510 mm)
  • Special feature: Maximum precision with dual camera setup.

Optional: With the alignment adapter, alignment ruler, and software integration of an alignment function in GCT, setup is accurate to the millimeter – fast, repeatable, and reliable.

Are You Ready For The Next Step?

Get in touch with us

Placeholder Image
Placeholder Image

Contact Our Experts Now!













*mandatory field

Your data will be processed in accordance with the Privacy Policy.