Company // News
smr 10gigE

High-speed-video recording camera SMR 10GigE

New: Allied Vision’s 10GigE high-speed-video recording camera in a new design

07/21/2026 | Product News

SMR 10GigE camera with Full HD up to 2517 fps, 32 GB onboard storage, and fast 10GigE interface

Allied Vision has released the SMR 10GigE, a completely newly designed camera for high-speed-video recording, imaging and process visualization. Developed on a new hardware platform, the SMR 10GigE delivers higher frame rates, higher resolution, and increased onboard storage of 32 GB compared to former recording camera models. The integrated 10GigE interface enables faster downloads, helping users accelerate troubleshooting, quality inspection, and process optimization.

Designed for industrial setups
The SMR 10GigE records up to 2517 frames per second at 1920 × 1080 pixel (Full HD). The frame rate even increases further with reducing the resolution, enabling clear visualization of fast physical processes and short-duration events. The 10GigE connection is designed to provide high download speed. With 32 GB of internal storage, users can record longer sequences before offloading data. 
A closed housing supports operation in industrial settings by reducing dust contamination risk. Long cable length support helps position the camera where it delivers the best view without forcing nearby PC placement. The camera is delivered with VisualMARC3, a ready-to-use recording software designed to be intuitive even for users without prior high-speed camera experience. It allowes to reduce the resolution, adjust the shutter time, program an external stop trigger and provides a lot of data formats to store the high-speed-videos. In addition, the software provides simple video processing options.

Fast processes and short-duration events
The SMR 10GigE is a high-speed-video recording solution, designed to help users capture, review, and act on fast-moving events with reliable control and efficient workflows across a wide range of industries. Typical process optimization and trouble shooting applications are:

  • Electronics & semiconductor production: 
    Visualizes rapid processes for optimization and inspection, helping engineers identify issues and improve yield.
  • Medical applications: 
    Supports use cases that depend on reliable capture and controlled operation for consistent, repeatable results.
  • Defense applications: 
    Provides dependable recording with controlled operation, suited to environments where predictability and robustness matter.
  • Food & beverage production: 
    Simplifies deployment on busy lines with easy installation and flexible cabling, minimizing disruption and easing integration.
  • Sports analysis: 
    Delivers high-speed capture with intuitive software, supporting repeatable studies and clearer performance review.

At a glance: SMR 10GigE

  • Interface:        10GigE
  • Shutter type:    Global Shutter
  • Resolution:        1,920 × 1,080 (2 MP)
  • Frame Rates:    
    @ 1,920 × 1,080: 2,517 fps
    @ 1,024 × 768: 3,531 fps
    @ 512 × 512: 5,275 fps
    Maximum speed: 225,000 fps
  • Pixel Size:        10 µm
  • Memory:        32 GB

From Imaging Technology to Solutions 
Allied Vision’s extensive product portfolio is designed to meet the diverse needs of industry professionals across sectors such as automation, robotics, electronics inspection, and more. 
“We aim to provide tailored, integrated solutions that empower our customers with the best technology for their specific applications,” said Robert Franz. “Whether they need a single component or a complete system, Allied Vision is the trusted partner to address their challenges with innovative and reliable imaging technologies.”