Products // Area Scan Cameras // Prosilica GT // Prosilica GT 5120
ProsilicaGT persp front reflect

General

Model: Prosilica GT 5120
Product series: Prosilica GT
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: Visible
Resolution: 5,120 × 5,120 (26.20 MP)
Sensor model: ON Semi PYTHON 25K
Sensor architecture (material): CMOS
Shutter type(s): Global Shutter
Sensor size: 32.36 mm diagonal (Type APS-H)
Pixel size: 4.50 µm × 4.50 µm

Pixel formats

Sensor bit depth: 10-bit
Monochrome pixel formats: Mono8, Mono10
Output color space: 10-bit

Imaging performance

Quantum efficiency @ 529 nm: 53 %

Timing and gain

Max. frame rate: 4 fps

I/Os and power

Non-isolated lines: 1 input, 2 outputs
Specific non-isolated lines: 1
Opto-isolated lines: 1 input, 2 outputs
Power supply: 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE
Power consumption: External power: 5.02 W at 12 VDC | Power over Ethernet: 6.3 W

Operating conditions

Operating temperature (housing): -20 °C to 50 °C ambient (without condensation)

Mechanical properties

Body dimensions (L x W x H in mm): 96 × 66 × 53
Weight: 372 g

On-board memory and FPGA

Image buffer (RAM): 128 MByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Datasheet (pdf)

Prosilica GT 5120

26.2 megapixel industrial camera for extended temperature ranges

Resolution

5,120 × 5,120 (26.20 MP)

Framerate

4 fps

Digital Interface

IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)

Prosilica GT5120 is a 26.2 megapixel camera with a GigE Vision compliant Gigabit Ethernet interface and Hirose port. Prosilica GT5120 is a monochrome model. This camera incorporates the high quality ON Semi PYTHON 25K (NOIP1SN025KA) CMOS sensor.

csm Contactus header bacc430180
Do you have any questions? We are here to help.