General
| Model: | Prosilica GT 2000NIR |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible-NIR |
| Resolution: | 2,048 × 1,088 (2.20 MP) |
| Sensor model: | CMOSIS/ams CMV2000 NIR |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 12.75 mm ø (Type 2/3) |
| Pixel size: | 5.50 µm × 5.50 µm |
Pixel formats
| Sensor bit depth: | 8-bit or 12-bit |
| Monochrome pixel formats: | Mono8, Mono12, Mono12Packed |
Imaging performance
| Quantum efficiency @ 529 nm: | 80 % |
| Quantum efficiency @ 850 nm: | 44 % |
Timing and gain
| Max. frame rate: | 53 |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or 802.3at Type 1 PoE |
| Power consumption: | 3.4 W at 12 VDC; 4.2 W PoE |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ambient (without condensation) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 86 × 53 × 33 |
| Weight: | 210 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 2000NIR
2.2 megapixel NIR enhanced camera for extreme environments
Resolution
2,048 × 1,088 (2.20 MP)
Framerate
53 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Prosilica GT2000NIR is a 2.2 megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates a NIR-optimized variant of the high-quality CMOSIS/ams CMV2000 CMOS sensor. At 900 nm this sensor offers double the quantum efficiency, an increase from 8% to 16% absolute.
Do you have any questions? We are here to help.