eGrabberDriver Sigle AV

eGrabber Driver

Coaxlink and Grablink Duo driver

- C++ API
- C# API
- Python API
- Support for single-thread and multi-thread callbacks for real-time event handling
- Support for script files to configure the frame grabber and camera
- Compatible with GenICam, GenApi and GenTL
- Compatible with Windows, Linux and macOS

Description

eGrabber Driver is a library of classes that provides an easy-to-use programming interface for image acquisition from Coaxlink and Grablink Duo frame grabbers. eGrabber features a high-level, object oriented, user-friendly API compatible with C++, C# and Python.

Benefits

A single API for GigE Vision, CoaXPress and Camera Link cameras

eGrabber Gigelink, a new optional add-on to eGrabber, provides a universal, hardware-independent access to GigE Vision cameras. eGrabber Gigelink allows the user to seamlessly integrate GigE Vision cameras from multiple brands in the same application, bypassing the proprietary camera drivers. With eGrabber, programmers can then use the same concepts, objects, and function calls to acquire images from GigE Vision cameras of any brand, from any CoaXPress cameras and any Camera Link camera.

eGrabberLogo Square AV

C++,C# and Python

Euresys::EGrabber is a library of C++ classes. Moreover, eGrabber can be used in .NET languages (C#, VB.NET, etc.) via a .NET assembly. Python bindings are also provided as a Python wheel installation package.

C C Python Plan de travail 1 copie 27

Works great in eGrabber Studio

Also available in the same ecosystem, eGrabber Studio is the evaluation and demonstration application of eGrabber. It allows testing image acquisition, checking and configuring the parameters (GenAPI features) of the cameras and frame grabbers and recording the acquired video onto the hard disk. Live histogram, profile and pixel information display are also available.

eGrabber Studio User Interface

GenICam

The eGrabber Driver and eGrabber Gigelink are also official GenICam GenTL producers. They seamlessly connect and provide image acquisition services to any application compatible with GenTL.

GenicamCompliant 1

Compatible with Windows, Linux and macOS

  • All versions from Windows 7 SP1 to Windows 11, including the server versions, on x86_64 (64-bit) platforms
  • Designed to be independent of the Linux distribution, on x86_64 and AArch64 (ARM64) platforms
  • Designed to support all macOS versions from version 10.12 on x86_64 (64-bit) platforms
MacOs Linux Windows Plan de travail 1 copie 10

Genapi script files

eGrabber supports readable script files that can be used to automate camera and frame grabber configuration. Their syntax uses a subset of JavaScript. Using a script file provides several advantages:

  • The camera or frame grabber configuration can be changed without recompiling the application.
  • The configuration script can be loaded by eGrabber Studio to validate the configuration outside of the user application.
  • A configuration script can be shared by several applications written in different languages.

Callback functions

eGrabber supports the definition of callback functions, functions that are automatically called when specified events occur. eGrabber’s events are related to new images (buffers), data streams, the camera and illumination controller, the frame grabber’s I/O toolbox or the CoaXPress interface events. Single-thread and multi-thread callbacks are supported.

Download eGrabber Software

Placeholder Image
Placeholder Image
csm Contactus header bacc430180
Need help? If you have any questions, please contact our experts.