General
| Model: | allPIXA evo 8k CXP Z |
| Product code(s): | CP000620-S-08K-33-F1-C1-Z |
| Product series: | allPIXA evo CXP |
| Status: | Available |
Sensor
| Sensor type: | Line scan 2D |
| Chroma: | Color+Mono+NIR |
| Spectrum: | Visible-NIR |
| Spectral range: | 360 nm to 960 nm |
| Resolution: | 8,192 × 4 lines |
| Sensor architecture (material): | cmos |
Pixel formats
| Data format: | 3 × 8/10/12 Bit color or1 × 8/10/12 Bit mono or4 × 8/10/12 RGB + NIR |
| Sensor bit depth: | 12-bit |
Timing and gain
| Max. line rate single-line: | 100 kHz |
| Max. line rate tri-linear: | 100 kHz |
| Max. line rate quad-linear: | 100 kHz |
I/Os and power
| I/O connector: | External I/O (15 pin HD D-Sub, fem.) |
| Power supply: | 12 V – 24 V DC ± 10 %; 1 A @ 24 V |
| Power consumption: | External: 24 W |
Mechanical properties
| Body dimensions (L x W x H in mm): | 102 × 76 × 82 |
| IP class: | IP50 |
| Lens mount(s): | M72 × 0.75 mm / F-mount |
| Weight: | 900 g |
On-board memory and FPGA
| Non-volatile memory (Flash): | 32 KByte |
Interfaces
| Digital interface: | 4 × cxp-12 micro-bnc |
| Interface connector: | Micro-BNC |
| Vision standard: | CoaxPress |
FW features - image control
| Exposure modes: | manual |
| Gain modes: | manual, auto |
| White balance modes: | manual, auto |
| Image control features: | Binning, Brightness and Contrast, Gamma, Flash (Multi field imaging) |
FW features - camera control
| Camera control features: | Yes |
allPIXA evo 8k CXP Z
Resolution
8,192 × 4 lines
Digital Interface
4 × Cxp-12 Micro-bnc
Do you have any questions? We are here to help.