allPIXA evo CXP
High Resolution Line Scan Cameras
The allPIXA evo CXP line scan camera offers exceptional resolution and speed through combination of high-end CMOS sensors, embedded image processing algorithms and latest machine vision interface technologies. The camera is perfectly suitable for applications such as semiconductor inspection, PCB inspection, AOI and quality control where sub-pixel defect detection is critical.
Excellent Image Quality With Ultra-High Speed
Benefit From Fast Sensors, High Resolution, And Ultra-Fast Interfaces
- 8k, 10k, 15k, 16k and 32k line scan cameras with standard CoaXPress 2.0 interface
- CMOS multi-line sensor with up to 32768 pixels
- 4x CoaXPress 2.0 Interface for high speed image acquisition
- Fully GenICam and GigE Vision compliant
Built For Your Vision
allPIXA evo CXP Is The Perfect Camera For You If:
- You're looking for a camera that captures even the smallest defects with high-resolution RGB and NIR imaging.
- You need reliable high-speed performance supported by ultra-fast industrial data interfaces.
- You want outstanding image quality at full speed thanks to advanced multispectral CMOS technology.
- You value effortless system integration enabled by intuitive tools, standard interfaces, and smooth workflow compatibility.
// Benefits At A Glance
allPIXA evo CXP is perfectly suitable for applications such as semiconductor inspection, PCB inspection, AOI and quality control where sub-pixel defect detection is critical.
- Exceptional performance with multi-line CMOS sensors in RGB, Mono and RGB+Mono
- Innovative system design captures and processes in real time using state-of-the art algorithms to generate an outstanding images
- Multi-Flash feature provides up to four images (e.g. bright and darkfield) in a single pass
- Rapid implementation of camera control and high-speed image acquisition under Windows or Linux
// Features
- Resolution: From 8k up to 32k pixels
- Sensor: Multi-line CMOS sensor
- Chroma: Monochrome and color
- TDI: Mono up to 4 x TDI, RGB 2 x TDI
- Line rates: Up to 100 kHz
- Trigger: Frame and line trigger (trigger over CXP) options including variable encoder input
- Image processing: Color correction matrix for optimized color image representation
- Multi-camera synchronization: Perfect line and frame-trigger synchronization of multiple cameras
- Multi-Flash function: Capturing multiple images in one pass with various lighting conditions
// The Right Accessories For Every Application
// Perfectly Connected – Thanks To Powerful Software
For easy integration, the camera offers a GenICam compatible graphical tool (GCT) and user-friendly SDK. This enables fast implementation of camera control and high-speed image acquisition under Windows or Linux.