Products // Line Scan Cameras // 3DPIXA // 3DPIXA pro dual 5µm HR
3DPIXA family

General

Model: 3DPIXA pro dual 5µm HR
Product code: CP000520-D02-005-0035
Product series: 3DPIXA
Status: Available

Sensor

Sensor type: Line scan 3D
Chroma: Color
Spectrum: Visible
Spectral range: 1000 nm to 1000 nm
Sensor architecture (material): ccd

Pixel formats

Data format: 3× 8 Bit color

Timing and gain

Max. line rate tri-linear: 29 kHz

I/Os and power

I/O connector: External IO (15 pin D-Sub, female)
Power supply: 12 to 24 VDC
Power consumption: External: 38 W

Operating conditions

Operating temperature (housing): 0 °C to 60 °C (housing)

Mechanical properties

IP class: IP50
Lens mount(s): -
Weight: 12000 g

On-board memory and FPGA

Non-volatile memory (Flash): 4 KByte
User data memory: No separate memory space

Interfaces

Digital interface: camera link @ 85 mhz full, medium, base
Interface connector: Camera Link (MDR)
Vision standard: Camera Link

Line-scan 3D properties

Optical resolution: 5 µm/pixel
Field of view: 35 mm
Height range: 0.5 mm
Max. speed 3D: 148 mm/s

FW features - image control

Exposure modes: manual
Gain modes: auto, manual
White balance modes: auto, manual

FW features - camera control

Trigger modes/sync: encoder, external, external-trigger, frame-trigger, freerun, internal, line-trigger, software, software-trigger

3DPIXA pro dual 5µm HR

Digital Interface Camera Link @ 85 Mhz Full, Medium, Base

csm Contactus header bacc430180
Do you have any questions? We are here to help.