3DPIXA
3D Line Scan Cameras
The 3DPIXA stereo line scan cameras offer a unique combination of high-resolution line scan technology and GPU-accelerated stereo algorithms. The 3DPIXA camera is ideal for demanding surface inspection tasks in the electronics, automotive and aerospace industries, which require high-resolution 2D images and 3D data.
High Precision 3D And High Resolution Color Image
Benefit From High Precision In Fast 3D And Color
-
High-speed inline 2D and 3D measurement
-
Outstanding large field of view with high optical resolution
-
Height resolution up to 0.5 µm
-
Optical resolution up to 5 µm
Built For Your Vision
3DPIXA Is The Perfect Camera For You If:
- You’re looking for a unique stereo line scan camera that combines high-resolution line scan technology with GPU-accelerated stereo processing.
- You need reliable micron-level defect detection enabled by precise 3D height measurement.
- You want confident verification of height and 2D position for advanced inspection and measurement tasks.
- You value the seamless combination of 3D data and color information in a single acquisition.
- You’re enabling next-generation 3D web inspection applications that demand speed, accuracy, and robustness.
// Benefits At A Glance
The camera enables the acquisition of a high-resolution color image and a 3D height map with one device.
- High-speed measurement: Inline 3D scanning at up to 68.4 kHz line frequency for maximum throughput
- Ultra-precise resolution: Height accuracy down to 0.5 µm and 2D resolution up to 5 µm
- Rich data output: Capture full 3D data and color images in a single scan
- Flexible illumination: Supports all types of line lighting for diverse applications
- Seamless integration: Easy-to-use API and compatibility with standard machine vision libraries
- Large field of view: Outstanding large field of view with high optical resolution
// Features
- High speed inline 3D measurement
- Large field of view @ high resolution
- Height resolution up to 0.5 micron
- 2D resolution up to 5 micron
- 3D data and full color image in one scan
- Line scan frequencies up to 68.4 kHz @ full resolution
- Flexible use of all types of line illuminations
- Easy to use application programming interface (API)
- Integrated in standard machine vision libraries
// Illumination
For optimal results, illumination is crucial. Allied Vision provides illumination solutions for various surfaces and inspection tasks. The combination of 3DPIXA and Corona II illumination delivers exceptional results.
// Perfectly Connected – Thanks To Powerful Software
- Allied Vision 3D-API for real time
- 3D data calculation on NVIDIA GPU board (Windows x64)
- Allied Vision 3D Viewer
// Typical Applications
- Electronics: Wirebond BGA inspection, PCB inspection, ceramic substrates
- Automotive: Connector pins, sealing surfaces
- Food: Color & volume of bakery products
- Metal surface inspection
- Height Measurement
- Identifying Micron Defects
- Verification of Height and 2D Position
- (Combined 3D and Color) Corresponding information on height and color
- Infrastructure: Road Surface Inspection
// Operating Temperature
3DPIXA cameras offer an outstanding operating temperature of 0°C to 60°C housing temperature. With a good thermal connection, 3DPIXA cameras guarantee reliable camera operation even at high ambient temperatures.