Machine Vision Development Kit
All major machine vision interfaces available on a single development board
Accelerate your machine vision development with a powerful, all-in-one platform. Our advanced development board integrates all major machine vision interfaces, including GigE Vision, CoaXPress, and USB3 Vision, delivering maximum flexibility for demanding applications. Built to support Sony IMX Pregius sensors and MIPI CSI-2, it enables high-performance image acquisition with GigE Vision speeds up to 10 Gbps and CoaXPress up to CXP-12. Fully compatible with Enclustra Mercury FPGA modules, this platform provides a scalable and future-ready foundation for your next innovation.
Highlights
MVDK description
Allied Vision’s MVDK (Machine Vision Development Kit) is a versatile hardware platform designed to simplify the evaluation and development of products built on Allied Vision IP Cores, supporting all major industrial vision interfaces. Its base board is highly configurable using FMCs (FPGA Mezzanine Cards), providing seamless connectivity to vision sensors and enabling the creation of GigE Vision, USB3 Vision, and CoaXPress cameras, as well as GigE Vision and CoaXPress host designs.
The MVDK comes equipped with an Enclustra Mercury FPGA module and an FMC interface board, complete with a fully functional reference design. This combination accelerates development, delivers high performance in a compact footprint, and provides the flexibility needed to tailor your design to specific requirements.