GigE Vision Server
Software Based GigE Vision Device Implementation
- GigE Vision and GenICam compatible SDK to emulate GigE Vision transmitters
- Compatible with Windows and Linux operating system
- X86 and ARM32/64 support
- Full source code delivery
Architecture
The GigE Vision Server software package is for creating software-based GigE Vision device applications. This is useful for software based GigE Vision emulation or CPU based devices, that do not have high data rate requirements (for those applications refer to the FPGA IP Core) or for prototyping of GigE Vision devices. With the package, it is possible to design GigE Vision 1.x or 2.x compliant devices for Windows or Linux operating systems. As the server is delivered in full C-source code, it can be extended with specific features.
Benefits
Supported Operating Systems
-
- Windows (7, 8, 10, 11), 64 bits
- Linux (tested with Ubuntu 20.04 LTS, CentOS, PetaLinux), 32/64 bits
Support Included
The Software package includes a support budget to assist you in writing your own application.