cube gige

Cube GigE

Variety for individual applications

The High-Speed cameras from the MotionBLITZ® Cube family have a wide performance range in terms of speed, resolution and light sensitivity. The integrated ring buffer allows the use of the MotionBLITZ® Cube without PC. Without complicated test setup, up to 13 seconds can thus be recorded at full resolution and speed, enabling efficient and reliable monitoring of the fastest processes with minimal effort.

cube gige back

Features

  • Burst mode
  • Internal image memory
  • Up to several hours of video
  • No external power supply needed
  • Reacts to events with programmable sequences