General
| Model: | Goldeye CL-032 SWIR Cool TEC2 |
| Product series: | Goldeye CL |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR |
| Spectral range: | 900 nm to 1700 nm |
| Resolution: | 636 × 508 (0.36 MP) |
| Sensor model: | Progressive scan 0.36 MP |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 15.9 × 12.7 mm (20.4 mm, Type 4/3) |
| Pixel size: | 25.00 µm × 25.00 µm |
Pixel formats
| Sensor bit depth: | 14-bit |
Timing and gain
| Max. frame rate: | 100 fps |
| Exposure time: | 6 µs to 1 s |
| Gain: | 0.0 dB to 34.0 dB |
I/Os and power
| Non-isolated lines: | LVTTL I/Os: 1 Input, 1 Output |
| Specific non-isolated lines: | 115 200 Baud, 8N1 (adjustable) |
| Opto-isolated lines: | 1 Input, 2 Outputs |
| Power supply: | 10.8 V to 30.0 V |
| Power consumption: | 19 W (at 12 VDC) |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 90 × 80 × 80 |
| Weight: | 780 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 MByte |
Interfaces
| Digital interface: | Camera Link Base |
Goldeye CL-032 SWIR Cool TEC2
Goldeye CL-032 Cool TEC2 cooled VGA InGaAs camera
| Resolution | 636 × 508 (0.36 MP) |
|---|---|
| Framerate | 100 fps |
| Digital Interface | Camera Link Base |
The Goldeye CL-032 Cool TEC2 is a short-wave infrared camera that is optimized for scientific grade applications often requiring long exposure times. To enable low-noise imaging in the spectral range from 900 nm to 1700 nm the camera is equipped with a nitrogen filled cooling chamber and enables via the dual-stage ther
Do you have any questions? We are here to help.