fxo420CCX12-2C

General

Model: fxo420CCX12-2C
Product code: F002268
Product series: FXO CoaXPress
Status: Available

Sensor

Sensor type: Area scan
Chroma: Color
Spectrum: Visible
Spectral range: 400 nm to 1000 nm
Resolution: 3,216 × 2,208 (7.10 MP)
Sensor model: Sony IMX420
Sensor architecture (material): cmos
Shutter type(s): Global shutter (GS)
Sensor size: 14.47 × 9.94 mm (17.55 mm, Type 1.1)
Pixel size: 4.50 µm × 4.50 µm

Pixel formats

Sensor bit depth: 8-bit, 12-bit
RGB pixel formats: bayer8, bayer12

Timing and gain

Max. frame rate: 207 fps
Exposure time: 21 µs to 60 s
Gain: 0.0 dB to 48.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output,
Specific non-isolated lines: 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 1 x Optical isolated input, 0 x Optical isolated input,
I/O connector: 12-pin Hirose HR10A-10P-12S
Power supply: 10 to 25VDC, Power over CoaXPress
Power consumption: External: 13 W (typical)

Operating conditions

Operating temperature (housing): -10 °C to 60 °C

Mechanical properties

Body dimensions (L x W x H in mm): 73 × 50 × 50
Filter/protection glass: IR-Cut 680
IP class: IP30
Lens mount(s): C-Mount
Weight: 240 g

On-board memory and FPGA

Non-volatile memory (Flash): 32 MByte

Interfaces

Digital interface: cxp-12 with 2 connections
Interface connector: (micro-BNC)
Vision standard: CoaXPress 2.0

FW features - image control

Exposure modes: manual, auto, external
Gain modes: auto, manual
White balance modes: auto, manual
Image control features: roi, lut, mirror-image

FW features - camera control

Trigger modes/sync: internal, software, external
Camera control features: PoCxP, User Sets, PWM(4), Sequencer,

fxo420CCX12-2C

Resolution 3,216 × 2,208 (7.10 MP)
Framerate 207 fps
Digital Interface CXP-12 with 2 connections

csm Contactus header bacc430180
Do you have any questions? We are here to help.