General
| Model: | fxo925C100GE |
| Product code: | F002399 |
| Product series: | FXO 100GigE |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color |
| Spectrum: | Visible |
| Spectral range: | 350 nm to 1000 nm |
| Resolution: | 5,312 × 4,608 (24.50 MP) |
| Sensor model: | Sony IMX925 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 14.55 × 12.63 mm (19.27 mm, Type 1.2) |
| Pixel size: | 2.74 µm × 2.74 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 10-bit, 12-bit |
| RGB pixel formats: | bayer8, bayer10, bayer12 |
Imaging performance
| Absolute sensitivity threshold: | 1 e⁻ |
Timing and gain
| Max. frame rate: | 442.7 fps |
| Exposure time: | 4 µs to 60 s |
| Gain: | 0.0 dB to 48.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 2 x Open drain output, |
| Specific non-isolated lines: | 0 x RS232 input, 0 x RS232 output, 1 x RS422 input, 1 x RS422 output, |
| Opto-isolated lines: | 0 x Optical isolated input, 0 x Optical isolated input, |
| I/O connector: | 12-pin Hirose HR10A-10P-12S |
| Power supply: | 24 to 25VDC |
| Power consumption: | External: 28 W (typical) |
Operating conditions
| Operating temperature (housing): | -10 °C to 60 °C |
Mechanical properties
| Body dimensions (L x W x H in mm): | 101 × 58 × 58 |
| Filter/protection glass: | IR-Cut - 680nm |
| IP class: | IP30 |
| Lens mount(s): | C-Mount |
| Weight: | 450 g |
On-board memory and FPGA
| Image buffer (RAM): | 4032 MByte |
| Non-volatile memory (Flash): | 32768 MByte |
Interfaces
| Digital interface: | 100gige |
| Interface connector: | (QSFP28) |
| Vision standard: | GigE Vision 3.0 |
FW features - image control
| Exposure modes: | manual, auto, external |
| Gain modes: | auto, manual |
| White balance modes: | auto, manual |
| Image control features: | roi, lut, color-transformation, mirror-image, piv-mode |
FW features - camera control
| Camera control features: | PTP, RDMA support, User Sets, PWM(4), Sequencer, |
fxo925C100GE
| Resolution | 5,312 × 4,608 (24.50 MP) |
|---|---|
| Framerate | 442.7 fps |
| Digital Interface | 100gige |
Do you have any questions? We are here to help.