exo542MGE

General

Model: exo542MGE
Product code: F002168
Product series: EXO GigE
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: Visible
Spectral range: 400 nm to 1000 nm
Resolution: 5,320 × 3,032 (16.10 MP)
Sensor model: Sony IMX542
Sensor architecture (material): cmos
Shutter type(s): Global shutter (GS)
Sensor size: 14.58 × 8.31 mm (16.78 mm, Type 1.1)
Pixel size: 2.74 µm × 2.74 µm

Pixel formats

Sensor bit depth: 8-bit, 12-bit
Monochrome pixel formats: mono8, mono12packed

Timing and gain

Max. frame rate: 7 fps
Exposure time: 17 µs to 60 s
Gain: 0.0 dB to 48.0 dB

I/Os and power

Non-isolated lines: 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output,
Specific non-isolated lines: 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output,
Opto-isolated lines: 1 x Optical isolated input, 0 x Optical isolated input,
I/O connector: 12-pin Hirose HR10A-10P-12S
Power supply: 10 to 25VDC, Power over Ethernet
Power consumption: External: 4.5 W (typical)

Operating conditions

Operating temperature (housing): -10 °C to 65 °C

Mechanical properties

Body dimensions (L x W x H in mm): 43 × 50 × 50
Filter/protection glass: K9 - AR coating - 400-850nm
IP class: IP40
Lens mount(s): C-Mount
Weight: 143 g

On-board memory and FPGA

Image buffer (RAM): 192 MByte
Non-volatile memory (Flash): 32 MByte

Interfaces

Digital interface: gige
Interface connector: (RJ-45)
Vision standard: GigE Vision

FW features - image control

Exposure modes: manual, auto, external
Gain modes: auto, manual
Image control features: roi, lut, mirror-image, dpc, shading-correction, ffc

FW features - camera control

Trigger modes/sync: internal, software, external
Camera control features: PTP, User Sets, POE, PWM(4), Sequencer,

exo542MGE

Resolution 5,320 × 3,032 (16.10 MP)
Framerate 7 fps
Digital Interface Gige

csm Contactus header bacc430180
Do you have any questions? We are here to help.