General
| Model: | Alvium 1800 U-192 |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 1,600 × 1,200 (1.90 MP) |
| Sensor model: | Teledyne e2v EV76C570 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 7.2 × 5.4 mm (9 mm, Type 1/1.8) |
| Pixel size: | 4.50 µm × 4.50 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | BGR8, RGB8 (default) |
| Bayer pixel formats: | BayerRG12 |
Timing and gain
| Max. frame rate: | 59 fps |
| Exposure time: | 14 µs to 800.00 ms |
| Gain: | 0.0 dB to 12.5 dB |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 1.6 W (typical) | Ext. power: 1.6 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 60 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | usb3.0 |
| Vision standard: | USB3 Vision |
Alvium 1800 U-192
Versatile USB camera with e2v EV76C570 sensor
| Resolution | 1,600 × 1,200 (1.90 MP) |
|---|---|
| Framerate | 59 fps |
| Digital Interface | Usb3.0 |
Alvium 1800 U-192 innovative USB camera with e2v EV76C570 CMOS sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.