General
| Model: | Alvium 1800 U-030 VSWIR |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, eXtended SWIR |
| Spectral range: | 400 nm to 1700 nm |
| Resolution: | 656 × 520 (0.30 MP) |
| Sensor model: | Sony IMX991 | InGaAs |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 3.3 × 2.6 mm (4.1 mm, Type 1/4) |
| Pixel size: | 5.00 µm × 5.00 µm |
Pixel formats
| Sensor bit depth: | 10-bit, 12-bit, 8-bit |
| Monochrome pixel formats: | Mono8 (default) |
Timing and gain
| Max. frame rate: | 249 fps |
| Exposure time: | 15 µs to 10 s |
| Gain: | 0.0 dB to 42.0 dB |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 2.0 W (typical) | Ext. power: 2.2 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 65 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | usb3.0 |
| Vision standard: | USB3 Vision |
Alvium 1800 U-030 VSWIR
Versatile USB camera with IMX991 sensor
| Resolution | 656 × 520 (0.30 MP) |
|---|---|
| Framerate | 249 fps |
| Digital Interface | Usb3.0 |
Alvium 1800 U-030 VSWIR innovative USB camera with Sony IMX991 SenSWIR InGaAs global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.