General
| Model: | Alvium 1800 U-501 NIR |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible-NIR |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 2,592 × 1,944 (5.00 MP) |
| Sensor model: | ON Semi AR0522 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Rolling Shutter |
| Sensor size: | 7.13 mm diagonal (Type 1/2.5) |
| Pixel size: | 2.20 µm × 2.20 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | RGB8 (default), BGR8 |
| Bayer pixel formats: | BayerGR8, BayerGR10, BayerGR10p, BayerGR12, BayerGR12p |
Imaging performance
| Quantum efficiency @ 529 nm: | 84 % |
| Quantum efficiency @ 850 nm: | 30 % |
Timing and gain
| Max. frame rate: | 68 fps |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 2.2 W (typical) | Ext. power: 2.4 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 60 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | usb3.0 |
| Vision standard: | USB3 Vision |
Alvium 1800 U-501 NIR
Versatile USB camera with AR0522 NIR sensor
Resolution
2,592 × 1,944 (5.00 MP)
Framerate
68 fps
Digital Interface
Usb3.0
Alvium 1800 U-501m/c NIR innovative USB camera with ON Semi AR0522 CMOS rolling shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.