Products // Area Scan Cameras // Alvium // Alvium C // Alvium 1800 C-130 VSWIR
Alvium C Overview sRGB

General

Model: Alvium 1800 C-130 VSWIR
Product series: Alvium 1800 C
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: SWIR, Visible SWIR
Spectral range: 400 nm to 1700 nm
Resolution: 1,296 × 1,032 (1.30 MP)
Sensor model: Sony IMX990 | InGaAs
Sensor architecture (material): InGaAs
Shutter type(s): Global Shutter
Sensor size: 8.15 mm diagonal (Type 1/2)
Pixel size: 5.00 µm × 5.00 µm

Pixel formats

Sensor bit depth: 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit)
Monochrome pixel formats: Mono8 (default), Mono10, Mono10p, Mono12, Mono12p, RAW8 (default), RAW10, RAW12, GREY, Y10, Y12
Output color space: 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit)

Timing and gain

Max. frame rate: 130 fps

I/Os and power

Non-isolated lines: 2 programmable GPIOs
Power supply: 5 VDC over MIPI CSI-2
Power consumption: Typical: 1.9 W

Operating conditions

Operating temperature (housing): -20 °C to 65 °C (housing)

Mechanical properties

Body dimensions (L x W x H in mm): 26 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 40 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: MIPI CSI-2, up to 4 lanes
Datasheet (pdf)

Alvium 1800 C-130 VSWIR

Embedded vision CSI-2 camera with IMX990 sensor

Resolution

1,296 × 1,032 (1.30 MP)

Framerate

130 fps

Digital Interface

MIPI CSI-2, up to 4 lanes

 

SWIR Logo

Alvium 1800 C-130 VSWIR innovative MIPI CSI-2 camera with Sony IMX990 SenSWIR InGaAs global shutter sensor provides industrial performance for cost effective embedded vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.