Wafer Adobe Stock

See Every Detail, At High Speed

Because in the semiconductor industry, “almost perfect” is simply not good enough.

Precision is everything in wafer manufacturing. As wafer structures become smaller and smaller and production lines run faster and faster, other imaging systems often reach their limits. Detecting macro defects (> 1 µm) on large wafers at high speed and with the right lighting has become one of the biggest challenges in quality assurance.

Our Solution

Analysis 02

High-resolution Line Scan Cameras With Up To 32k

Capture high-resolution images - with fewer cameras for the same field of view. This reduces costs and integration effort and detects even the smallest defects.

Semicon, Electronics & Display inspection

Sharp Results - Even At High Speeds

Perfectly synchronized line scan cameras capture the entire wafer in a single pass - for fast, high-quality inspection.

Modules 02

Flexible, High-intensity Illumination

Lighting systems with different characteristics and LED colors ensure optimum contrast for different types of defects - even at high speeds.

Application Examples: Flexible Inspection - Across All Wafer Process Steps

From bare wafers to final delivery, visual inspection is essential at every stage. These are typical areas of application where high-resolution imaging and customized lighting make all the difference.

Planning do

Bare Wafer Inspection

Inspection of unprocessed wafers for particles, surface scratches, or contaminants before structuring begins.

Planning do

Backside Wafer Inspection

Quality control of the wafer reverse side – important before processing or for double-sided wafers.

Planning do

Macro Defect Detection

Detection of large-area defects such as coating irregularities, poor contacts, bridging, or missing structures.

Planning do

Etch Process Monitoring

Inspection after the etching step to detect residues, corrosion, pinholes, or pattern defects.

Planning do

CMP (Chemical Mechanical Polishing) Inspection

Surface quality control after polishing - checking for scratches, residues, or unpolished areas.

Planning do

Outgoing Quality Control

Final visual check before wafers leave the fab - ensures cleanliness, coating integrity, and surface quality.

With 20+ years of semiconductor experience and our cutting-edge line scan technology, we've proven to be a trusted partner when it comes to pushing the limits of wafer inspection.

Contact Our Expert Now!