General
| Model: | Prosilica GT 6400 |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Resolution: | 6,480 × 4,852 (31.40 MP) |
| Sensor model: | Sony IMX342 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 28.40 mm diagonal (Type APS-C) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | Mono8, Mono12Packed, Mono12 |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | RGB8Packed, BGR8Packed |
| Bayer pixel formats: | BayerRG8, BayerRG12, BayerRG12Packed |
| Output color space: | 12-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 64 % |
Timing and gain
| Max. frame rate: | 3 fps |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE |
| Power consumption: | External power: 5.4 W at 12 VDC | Power over Ethernet: 6.7 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 50 °C housing (without condensation) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 96 × 66 × 53 |
| Weight: | 372 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 6400
31.4 megapixel machine vision camera with Sony IMX342 CMOS sensor
Resolution
6,480 × 4,852 (31.40 MP)
Framerate
3 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Prosilica GT6400 is a large format camera equipped with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates the second generation Sony IMX342 Exmor CMOS sensor with Pregius global shutter technology. This sensor offers high quantum efficiency, high dynamic range ...
Do you have any questions? We are here to help.