General
| Model: | Prosilica GT 4400 |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color, Mono |
| Spectrum: | Visible |
| Resolution: | 4,432 × 4,436 (19.70 MP) |
| Sensor model: | Sony IMX367 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 15.29 × 15.3 mm (21.6 mm, Type 4/3) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | BGR8Packed, RGB8Packed |
| Bayer pixel formats: | BayerRG12 |
Imaging performance
| Quantum efficiency @ 529 nm: | 64 % |
Timing and gain
| Max. frame rate: | 6 fps |
| Exposure time: | 31 µs to 171 s |
| Gain: | 0.0 dB to 40.0 dB |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE |
| Power consumption: | External power: 5.0 W at 12 VDC | Power over Ethernet: 6.2 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 50 °C (ambient (without condensation)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 96 × 66 × 53 |
| Weight: | 372 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 4400
19.6 megapixel machine vision camera with Sony IMX367 CMOS sensor
| Resolution | 4,432 × 4,436 (19.70 MP) |
|---|---|
| Framerate | 6 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT4400 is a large format camera equipped with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates the second generation Sony IMX367 Exmor CMOS sensor with Pregius global shutter technology.
Do you have any questions? We are here to help.