Products // Area Scan Cameras // Goldeye SWIR // Goldeye CL // Goldeye CL-032 SWIR Cool TEC2
goldeye header

General

Model: Goldeye CL-032 SWIR Cool TEC2
Product series: Goldeye CL
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: SWIR
Spectral range: 900 nm to 1700 nm
Resolution: 636 × 508 (0.30 MP)
Sensor model: FPA 636 × 508 | 25 µm | InGaAs
Sensor architecture (material): InGaAs
Sensor size: 20.30 mm ø (20.3 mm (diagonal))
Pixel size: 25.00 µm × 25.00 µm

Pixel formats

Sensor bit depth: 8-bit to 14-bit
Monochrome pixel formats: Tap Geometry 1X 1Y: Mono8, Mono12, Mono14, Tap Geometry 1X2 1Y: Mono8

Timing and gain

Max. frame rate: 100 fps

I/Os and power

Non-isolated lines: LVTTL I/Os: 1 Input, 1 Output
Specific non-isolated lines: 115 200 Baud, 8N1 (adjustable)
Opto-isolated lines: 1 Input, 2 Outputs
Power supply: 10.8 V to 30.0 V
Power consumption: 19 W (at 12 VDC)

Operating conditions

Operating temperature (housing): -20 °C to 55 °C (housing)

Mechanical properties

Body dimensions (L x W x H in mm): 90 × 80 × 80
Weight: 780 g

On-board memory and FPGA

Image buffer (RAM): 256 MByte

Interfaces

Digital interface: Camera Link Base
Datasheet (pdf)

Goldeye CL-032 SWIR Cool TEC2

Goldeye CL-032 Cool TEC2 cooled VGA InGaAs camera

Resolution

636 × 508 (0.30 MP)

Framerate

100 fps

Digital Interface

Camera Link Base

 

SWIR Logo

The Goldeye CL-032 Cool TEC2 is a short-wave infrared camera that is optimized for scientific grade applications often requiring long exposure times. To enable low-noise imaging in the spectral range from 900 nm to 1700 nm the camera is equipped with a nitrogen filled cooling chamber and enables via the dual-stage ther

csm Contactus header bacc430180
Do you have any questions? We are here to help.