General
| Model: | Prosilica GT 2050 |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Resolution: | 2,048 × 2,048 (4.20 MP) |
| Sensor model: | CMOSIS/ams CMV4000 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 16.3 mm ø (Type 1) |
| Pixel size: | 5.50 µm × 5.50 µm |
Pixel formats
| Sensor bit depth: | 8-bit or 12-bit |
| Monochrome pixel formats: | Mono8, Mono12, Mono12Packed |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | RGB8Packed, BGR8Packed, RGBA8Packed, BGRA8Packed |
| Bayer pixel formats: | BayerGB8, BayerGB12, BayerGB12Packed |
Imaging performance
| Quantum efficiency @ 529 nm: | 79 % |
Timing and gain
| Max. frame rate: | 28 |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or 802.3at Type 1 PoE |
| Power consumption: | 3.5 W at 12 VDC; 4.3 W PoE |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C ambient (without condensation) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 86 × 53 × 33 |
| Weight: | 210 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 2050
4.2 megapixel machine vision camera with GigE Vision interface
Resolution
2,048 × 2,048 (4.20 MP)
Framerate
28 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Prosilica GT2050 is a 4.2 megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. Prosilica GT2050 is offered in both monochrome and color models. This camera incorporates the high quality CMOSIS/ams CMV4000 sensor.
Do you have any questions? We are here to help.