Solutions // Vision System For Print Inspection
ASF6654 bea
ASF6654 bea

Innovative Vision System For Print Inspection And Color Measurement

More Sustainability, Fewer Misprints

The printing industry faces the challenge of delivering the highest print quality while reducing waste and optimizing production processes to achieve greater sustainability. To meet these requirements, CCL Label, a printing expert specializing in printing on shrink sleeves, has developed an innovative inspection system in collaboration with Virona GmbH and Allied Vision that detects errors at an early stage and ensures consistently high quality. By using four allPIXA evo 8k color line scan cameras from Allied Vision, both color measurement and print inspection are performed inline.

The Challenge

Balancing Print Quality, Waste Reduction, And Inline Color Control

CCL Label produces high-quality shrink sleeve labels on ultra-thin transparent films with complex designs and critical product information. The challenge was to ensure consistent print quality, reduce waste, and enable precise inline color measurement - despite the fact that conventional color control elements cannot be used on sleeves.

The Solution

Inline Print Inspection And True-Color Measurement In One Integrated System

CCL Label collaborated closely with Virona and Allied Vision to develop a customized inline inspection solution for shrink sleeve printing:

  • Early detection of printing defects and real-time inline color measurement across the full web width

  • Use of high-speed allPIXA evo 8k color line scan cameras for maximum resolution and accuracy

  • Reliable color measurement based on patented illumination and calibration technology

  • Automated evaluation enables immediate process optimization and stable print quality

  • Up to 50% waste reduction, faster job setup, and significantly improved production efficiency

CCL Label Logo
"With Allied Vision, we were able not only to meet the demanding technical requirements, but also to automate a significant part of the printing process through customized developments."

Jens Winkler, General Manager, CCL Label GmbH

The Benefits

  • Precise color control: Inline color measurement across the entire print width without color patches – with color deviation < ΔE°° 1,3
  • Significant cost reduction: Up to 50 percent less waste thanks to early error detection
  • Increased efficiency: Shorter setup times, fewer operating hours, lower energy consumption
  • Sustainability: Reduced material usage and resource protection
  • High flexibility: Suitable for complex printing processes and transparent film material
allPIXA evo 8k front

The Camera: allPIXA evo 8k

True-Color Precision And High-Speed Inspection For Demanding Print Applications

  • 8k resolution with three color lines for maximum detail and stable color values
  • Inline true-color measurement across the full web width of up to 1060 mm
  • High line rates up to 100 kHz for inspection speeds of up to 5 m/s
  • Automatic web-speed synchronization for consistent resolution at all times
  • Optimized for transparent films and shrink sleeve applications
  • Industrial-grade CXP interface for reliable, high-speed data transfer
  • Patented calibration technology for traceable and repeatable color accuracy
More Info
LineLight

The Line Light

The Line Light High Power And Homogenous Line Light for Consistent High Quality Imaging in Print, Web and Surface Inspection

  • Brightness up to 1.500.000 lux
  • Versatile lighting geometry to fit any application
  • Large portfolio of LED spectra (white, RGB, NIR, SWIR,…)
  • Modular length from 170mm to 1360mm in one unit
  • Any length possible through combination of units
  • Versatile heat sinks available: passive, fan, water
  • Free configuration of lighting geometry, LED color & cooling
  • More than 500.000 versions configurable
  • Temperature control & thermal management
  • Smart light controller
  • Highly stabled continuous mode
  • LED flashing / strobing options 
Line Scan Brochure
csm Contactus header bacc430180
Contact Us Now To Discuss Your Requirements.