Products // Software // Open eVision Tools and Applications // Legacy Open eVision Studio
eVision  Studio

Legacy Open eVision Studio

Evaluation And Prototyping Application

- Intuitive graphical user interface
- Load your own images into Open eVision Studio and immediately see the result of any Open eVision function
- Generate C++, C# and Visual Basic code
- Free of charge

Description

Open eVision Studio: The Evaluation, Prototyping And Development Tool of Open eVision

Its intuitive graphical user interface allows you to call and immediately see the result of any of eVision’s 2D image processing functions. A scripting functionality generates the corresponding code, which can then be copied and pasted into your application.
Open eVision Studio is free (when using Open eVision 2.0 and above) and does not require any license.

Main Benefits

Open eVision Evaluation

Load your own images into Open eVision Studio and immediately see the result of any Open eVision function. No programming is required.

OeVStudioResult

Code Generation

Faster than reading the manuals! Any function called from Open eVision's menus and dialog boxes sees its corresponding C++, C# or Visual Basic code added to the script. Just copy the relevant parts to your application to include the corresponding functionality.

CodeGeneration

Template Creation

Open eVision Studio includes functions to interactively create templates for EasyMatch and EasyFind, as well as manage EasyOCR and EasyOCR2 font databases.

TemplateCreation

Benchmarking

Open eVision Studio measures and displays the real execution time (on your machine) of any Open eVision's function.

OeVStudioExecTime

Available Libraries

General purpose

Download Open eVision

Placeholder Image
Placeholder Image