General
| Model: | Alecs G1-030 VSWIR NX16 |
| Product series: | Alecs |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, Visible SWIR |
| Spectral range: | 400 nm to 1700 nm |
| Resolution: | 565 × 520 (0.30 MP) |
| Sensor model: | Sony IMX991 | InGaAs |
| Sensor architecture (material): | cmos-ingaas |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 3.3 × 2.6 mm (4.1 mm, Type 1/4) |
| Pixel size: | 5.00 µm × 5.00 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | GREY, RAW10, RAW12, RAW8, Y10, Y12 |
Timing and gain
| Max. frame rate: | 130 fps |
| Exposure time: | 15 µs to 10 s |
| Gain: | 0.0 dB to 42.0 dB |
I/Os and power
| Non-isolated lines: | 2 inputs, 2 outputs, 1 trigger input, 1 strobe output |
| Power supply: | 24 VDC |
| Power consumption: | SoM: Max. 10 W to 25 W | Carrier board: Max. 2.0 W | Camera: Max. 1.8 W || Idle state: 8.5 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C ((housing)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 102 × 72 × 112 |
| Lens mount(s): | C-Mount |
| Weight: | 810 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T |
Alecs G1-030 VSWIR NX16
Embedded vision CSI-2 camera with IMX991 VSWIR sensor
| Resolution | 565 × 520 (0.30 MP) |
|---|---|
| Framerate | 130 fps |
| Digital Interface | IEEE 802.3 1000BASE-T |
Alecs G1-030 VSWIR innovative vision system with Sony IMX991 InGaAs global shutter sensor and NVIDIA® Jetson Orin™ NX16 enables developping applications for the near infrared spectrum faster. The NVIDIA® Jetson Orin™ NX16 embedded board provides 16 GByte RAM, with power modes up to 25 W. Embedded technologies enable advanced AI models and compute-intensive edge detection: Deep Learning Accelerator (DLA) with dedicated cores offloads the hosts’ CPU and GPU and Programmable Vision Accelerator (PVA) with dedicated cores extends the Alvium BSP feature set by NVIDIA vision libraries. Alecs G1 comes with 128 GByte NVMe storage, providing sufficient space for AI models, datasets, and