allPIXA evo DXGE
High Resolution Line Scan Cameras
The allPIXA evo DXGE line scan camera offers exceptional resolution and speed through combination of high-end CMOS sensors, embedded image processing algorithms, and a dual 10 GigE interface with optical connectors for long cable length. The camera is perfectly suitable for applications such as semiconductor inspection, PCB inspection, AOI and quality control where sub-pixel defect detection is critical.
Excellent Image Quality With Ultra-High Speed
Benefit From Fast Sensors, High Resolution, And Ultra-Fast Interfaces
- 8k, 10k and 15k line scan camera with standard Single/Dual 10 GigE interface
- CMOS multi-line sensor with true RGB color for excellent signal-to-noise-ratio
- Optical connectors for long cable length
- Fully GenICam and GigE Vision compliant
Built For Your Vision
allPIXA evo DXGE Is The Perfect Camera For You If:
- You're looking for a camera that captures even the smallest defects with high-resolution RGB and NIR imaging.
- You need reliable high-speed performance supported by long-distance, ultra-fast industrial data interfaces.
- You want outstanding image quality at full speed thanks to advanced multispectral CMOS technology.
- You value effortless system integration enabled by intuitive tools, standard interfaces, and smooth workflow compatibility.
// Benefits At A Glance
allPIXA evo DXGE with Dual 10 GigE interface is the best choice for all high-speed web and print inspection applications demanding high resolution.
- 8k, 10k and 15k line scan camera available, for fast RGB color scanning
- Optical connectors (SFP+) for long fibre cables far beyond 100 m
- Economical system by using cost effective network interface cards for 10GigE
// Features
- Resolution: From 8k up to 15k pixels
- Sensor: Multi-line CMOS sensor
- Chroma: Monochrome and color
- TDI: Mono up to 4 x TDI, RGB 2 x TDI
- Line rates: Up to 90 Khz
- Trigger: Frame and line trigger options including variable encoder input
- Image processing: Color correction matrix for optimized color image representation
- Multi-camera synchronization: Perfect line and frame-trigger synchronization of multiple cameras
- Multi-Flash function: Capturing multiple images in one pass with various lighting conditions
// The Right Accessories For Every Application
// Perfectly Connected – Thanks To Powerful Software
For easy integration, the camera offers a GenICam compatible graphical tool (GCT) and user-friendly SDK. This enables fast implementation of camera control and high-speed image acquisition under Windows or Linux.