Products // Line Scan Cameras // allPIXA wave
Allied Vision Logo
allPIXA wave front

allPIXA wave

High Resolution Camera Link Line Scan Cameras

The allPIXA wave line scan cameras deliver CMOS performance with trilinear true color RGB line scan sensors in ultra-high resolution of 10k and 15k. Equipped with versatile image processing, synchronization features and the established Camera Link interface, it is a great solution for PCB inspection, document digitalization, high-resolution surface and web inspection tasks.

Feature Rich. High Resolution.

Benefit From Trilinear True Color RGB Line Scan Sensor In Ultra-High Resolution

  • Trilinear high speed CMOS color line scan sensor
  • True RGB color with high-resolution
  • High resolution sensor with line lengths up to 15k
  • Speed up to 47.72 kHz line frequency

Built For Your Vision

allPIXA wave Is The Perfect Camera For You If:

  • You're looking for high-quality imaging in mono, RGB, and true-color trilinear RGB.
  • You need ultra-fast, reliable data transfer with flexible line lengths and ROI for high-speed inspection.
  • You want a compact, robust camera that integrates easily and supports multi-camera synchronization.
  • You value seamless setup with intuitive tools, advanced internal corrections, and built-in diagnostic functions.

// Benefits At A Glance

The 10k and 15k allPIXA wave cameras both deliver CCD image quality with CMOS performance, plus offer added system flexibility of increased scan line lengths up to 15k, along with line frequencies topping out at a maximum speed of  47.72 kHz.

  • Excellent image quality: Large 5.6 µm pixels, high signal-to-noise ratio, continuous white balancing, and multiple CCMs ensure precise color reproduction
  • Advanced image correction: Shading and offset correction, internal gamma, keystone correction, and patented sub-pixel registration for superior accuracy
  • Flexible data handling: Multiple ROI modes to increase line rate or reduce data volume and processing load
  • Reliable synchronization: Precise multi-camera synchronization and extended Camera Link cables up to 15 m at full bandwidth

// Features

  • Trilinear high speed CMOS color line  scan sensor
  • True RGB color with high-resolution
  • High resolution sensor with line lengths up to 15k
  • Speed up to 47.72 kHz line frequency
  • Pixel size 5.6 µm

// Color Quality

  • True color with trilinear RBG CMOS line scan sensor
  • Multiple Color Conversion Matrix (CCM) and offset supported
  • Continuous white balancing
  • Excellent signal to noise ratio for high speed image processing
  • Ultra-high color resolution up to 15360 pixels x 3 lines
  • Multiple sets of shading/offset correction
  • Internal gamma correction

// Functionality

  • Multiple ROI functions for higher line rates or to reduce data volume and processing power
  • Fast line rates up to 47.42 kHz with up to 850 megabyte/s throughput
  • Graphical user interface for easy parameter setting, control and integration of the camera
  • Internal keystone correction for multiple angle positioning of the camera
  • Automatic insertion of machine and camera data inside the image
  • Sub-pixel accuracy for registration error (patented)
  • Integrated test image generator for easy setup and diagnostic functions
  • Compact and robust design
  • Precise multi-camera synchronization
  • Wide-range power input from 12 - 24V for easy use and machine integration
  • High strength steel mounting threads for precise and robust camera mounting
  • Extended Camera Link cable length: 15m @ 85 MHz Full (80 Bit)
  • Rigorously tested with all popular frame grabbers

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision