Products // Line Scan Cameras // allPIXA neo // allPIXA neo CXP
allPIXAneo group CXP

allPIXA neo CXP

High Speed Line Scan Cameras

The allPIXA neo CMOS line scan camera series delivers highest performance in mono, RGB and NIR with 4k / 6k resolution. Equipped with CoaXPress interface it is the best solution for all high-speed and web inspection tasks. With its small size, it enables simple and scalable integration in small installation spaces.

allPIXA neo back CXP

Fast, Versatile, Economical

Benefit From A Compact Design With High-Performance Multispectral Sensors

  • 4k and 6k line scan camera with 7 µm and 5 µm pixel size
  • Standard 2 x CoaXPress (CXP-12) interface
  • CMOS multi-line sensor with in mono, RGB + mono and RGB + NIR 
  • High speed up to 90 kHz in color and 250 kHz in mono

Built For Your Vision

allPIXA neo CXP Is The Perfect Camera For You If:

  • You're looking for a high-performance camera delivering excellent image quality in mono, RGB and NIR.
  • You need ultra-fast and reliable data transfer that keeps your high-speed inspection processes running smoothly.
  • You want a compact camera that integrates easily into limited installation spaces and existing systems.
  • You value seamless setup and operation supported by intuitive tools and efficient workflow integration.

// Benefits At A Glance

  • Cost efficiency and maximum throughput: Reduce your total operating costs with modern CXP interface that is future-proof and compatible with your existing systems.
  • Easy integration, ready for use: Minimise the effort of installation and downtimes thanks to the extremely compact design
  • Uncompromising image quality at maximum processing speeds: Capture even the smallest details in mono, RGB and NIR - even at the highest production speeds, where other systems only deliver blurry results.

// Features

  • Resolution: 4k and 6k pixels 
  • Sensor: Multi-line CMOS sensor 
  • Chroma: Monochrome, color and NIR  
  • Line rates: up to 250 kHz 
  • Trigger: Frame and line trigger (trigger over CXP) options including variable encoder input
  • Image processing: Color correction matrix for optimized color image representation
  • Multi-camera synchronization: Perfect line and frame-trigger synchronization of multiple cameras
  • Multi-Flash function: Capturing multiple images in one pass with various lighting conditions

// The Right Accessories For Every Application

We offer various industrial grade accessories to suit your application best. 

  • Alignment Adapter: fast and precise alignment of all our line scan cameras
  • Interface Cables: Various lengths, drag chain suitable and with screw lock
  • Trigger and I/O: Cables in two different lengths with screw lock

// Perfectly Connected – Thanks To Powerful Software

For easy integration, the camera offers a GenICam compatible graphical tool (GCT) and user-friendly SDK. This enables fast implementation of camera control and high-speed image acquisition under Windows or Linux.

GenicamLogo