Products // Line Scan Cameras // 3DPIXA // 3DPIXA wave dual
3DPIXA family

General

Model: 3DPIXA wave dual
Product code: CP000600-D02-030-0450
Product series: 3DPIXA
Status: Available

Sensor

Sensor type: Line scan 3D
Chroma: Color
Spectrum: Visible
Spectral range: 360 nm to 960 nm
Sensor architecture (material): cmos

Pixel formats

Data format: 3 × 8 Bit color
Sensor bit depth: 12-bit

Timing and gain

Max. line rate tri-linear: 18 kHz

I/Os and power

I/O connector: External I/O (15 pin D-Sub, fem.)
Power supply: 12 V – 24 V DC ± 10 %; 1 A @ 24 V
Power consumption: External: 40 W

Mechanical properties

IP class: IP50
Weight: 11000 g

On-board memory and FPGA

Non-volatile memory (Flash): 16 KByte
User data memory: No separate memory space

Interfaces

Digital interface: camera link @ 85 mhz full, medium, base
Interface connector: Camera Link (MDR)
Vision standard: Camera Link

FW features - image control

Exposure modes: manual
Gain modes: manual, auto
White balance modes: manual, auto
Image control features: Brightness and Contrast, Gamma, Flash (Multi field imaging)

FW features - camera control

Trigger modes/sync: freerun, internal, software-trigger, software, external-trigger, external, line-trigger, frame-trigger, encoder
Camera control features: Yes

3DPIXA wave dual

Digital Interface

Camera Link @ 85 Mhz Full, Medium, Base

csm Contactus header bacc430180
Do you have any questions? We are here to help.