Line Scan Cameras
Efficient Imaging With Line Scan Cameras For Industrial Applications
For applications where continuous image capture or high resolution are necessary, line scan cameras provide the ideal solution. These cameras are specifically designed for capturing images of moving objects or products on conveyor belts. With their high speed and resolution, they are ideal for real-time product inspection, process monitoring, sorting, and quality control in various industries such as printing, packaging, paper, electronics and semiconductor, textile and optical sorting in food and recycling.
Go To Camera ConfiguratorLine Scan Cameras For The Highest Quality Standards
Our line scan cameras are designed to ensure reliable and precise imaging in challenging environments. By integrating them into your existing systems, you can optimize your production processes and improve the quality of your products with our line scan cameras.
allPIXA evo
High Resolution Line Scan Cameras
- High resolution from 8k – 32k
- Full tri-linear and multi-line CMOS sensors
- 4 x CXP12 and dual 10 GigE interface
Resolution
Speed
allPIXA neo
High Speed Line Scan Cameras
- High speed up to 250 kHz
- Multispectral CMOS sensors in mono, color and NIR
- 2 x CXP12 and 10 GigE interface
Resolution
Speed
3DPIXA
3D Line Scan Cameras
- Stereo line scan technology
- High precision 3D with high-resolution color image
- Camera link and 4 x CXP12 interface
Resolution
Speed
allPIXA pro
High Sensitivity Line Scan Cameras
- Full tri-linear CCD sensors
- Large pixel size 10 µm x 10 µm
- Camera link interface
Resolution
Speed
allPIXA SWIR
Shortwave Infrared Line Scan Cameras
- SWIR spectrum from 950 nm to 1700 nm
- InGaAs SWIR line sensors
- GigE interface
Resolution
Speed
chromaPIXA
Color Measurement Line Scan Cameras
- Full tri-linear CCD sensors
- Absolute color measurement
- Camera link interface
Resolution
Speed
allPIXA wave
High Resolution Camera Link Line Scan Cameras
- High resolution up to 15k
- Camera link interface
Resolution
Speed