USB3 Vision Host Software
Software development kit for USB3 Vision compliant applications
- USB3 Vision compatible SDK
- GenICam compatible SDK
- Compatible with Windows and Linux operating systems
- Source code available
Sensor to Image provides a feature-rich software toolkit that provides the building blocks needed to quickly and easily design high-performance image acquisition applications.This software kit consists of several components:The Sphinx USB3 Vision Viewer is a desktop application to discover and configure USB3 Vision compliant cameras. It also receives USB3 Vision streams and displays them. A transport layer library (Sphinx USB3 Vision Library) implements all lower-level transport layer specific tasks and provides either an intuitive proprietary API or acts as a GenTL producer with the GenTL compliant interface. The software is delivered with a customizable USB3 Vision class driver. The Sphinx USB3 Vision SDK supports all mandatory and most of the optional features defined by the USB3 Vision specification up to version 1.2. Both Windows and Linux operating systems are supported. Depending on the license, the components of the SDK are partially or completely delivered as C source code.
Benefits
Supported operating systems
-
- Windows (7, 8, 10, 11), 64 bits
- Linux (tested with Ubuntu 20.04 LTS, CentOS, PetaLinux), 32/64 bits
Support included
The Software package includes a support budget to assist you in writing your own application.
Support and maintenance
Long term support and maintenance available
Create your own SDK with the source code version
The source code version allows rebranding the transport layer API and the filter driver, so you can create and distribute a company aligned SDK.