Products // IP Cores // GigE Vision // GigE Vision Host Software
IPCore pictos AVT  GigE Vision Server 09

GigE Vision Host Software

Software Development Kit For GigE Vision Compliant Applications

- GigE Vision and GenICam compatible SDK
- Compatible with Windows and Linux operating system
- X86 and ARM32/64 support
- Source code available

Sphinx GigE Vision Transport Layer SDK

Allied Vision provides a feature-rich software toolkit that provides the building blocks required to quickly and easily design high-performance image acquisition applications. This software kit consists of several components: The Sphinx GigE Vision Viewer is a desktop application to discover and configure GigE Vision compliant cameras. It also receives GigE Vision streams and displays them. A transport layer library (Sphinx GigE Vision Library) implements all lower level transport layer specific tasks and provides either an intuitive proprietary API or acts as GenTL producer with the GenTL compliant interface. For performance optimization a Filter driver is provided to reduce CPU load and increase system stability. The Sphinx GigE Vision SDK supports all mandatory and most of the optional features defined by the GigE Vision specification up to version 2.2. Both Windows and Linux operating systems are supported. Depending on the license, the components of the SDK are partially or completely delivered as C source code.

Supported Operating Systems

    • Windows (7, 8, 10, 11), 64 bits
    • Linux (tested with Ubuntu 20.04 LTS, CentOS, PetaLinux), 32/64 bits
DriverWinDSLinux

Support Included

The Software package includes a support budget to assist you in writing your own application.

Support And Maintenance

Long term support and maintenance available

Create Your Own SDK With The Source Code Version

The source code version allows rebranding the transport layer API and the filter driver, so you can create and distribute a company aligned SDK.