Products // IP Cores // CoaXPress-Over-Fiber // CoaXPress-Over-Fiber Bridge Device IP Core
IPCore pictos AVT  CoaXPress over Fiber Bridge Device IP Core

CoaXPress-Over-Fiber Bridge Device IP Core

CoaXPress-Over-Fiber Bridge Device IP Core For FPGA

- CXP to nGMII Bridge IP Core
- Compatible with AMD 7 Series (and newer)
- Compatible with Altera Cyclone/Arria 10/Agilex
- Compatible with S2I and third-party CoaXPress Device IP Cores
- Delivered as working reference design (when licensed with the S2I CoaXPress Device IP Core) and extensive simulation testbench

Architecture CoaXPress over Fiber Bridge Device IP Core

Architecture

The CoaXPress-over-Fiber Device Bridge IP Core allows to connect a CoaXPress Device IP Core to an nGMII (10/25 Gbps Media Independent Interface) bus inside an FPGA. nGMII, as defined in IEEE Std 802.3 Clause 46, is the main access to the 10/25G Ethernet physical layer. The generic nature of this interface facilitates mapping the CoaXPress signaling into the PCS/PMA Ethernet sublayers. The IP converts CoaXPress control and streaming packets to nGMII packets going towards an Ethernet PCS/PMA block.

CoFBridge

Resource Usage

Benefits

What Is CoaXPress-Over-Fiber?

CoaXPress-over-Fiber is a light but significant extension of the existing CoaXPress specification to support transport over fiber optics.
CoaXPress (CXP) is the de-facto standard for high-bandwidth computer vision applications. CoaXPress 2.1, the latest version of the specification, specifies the CXP-12 speed, a 12.5 Gbps (Gigabit per second) connection over a coaxial copper cable. As link aggregation is common with CoaXPress, bandwidths of 50 Gbps (12.5 x 4) are easily achievable with four CXP-12 connections. CoaXPress-over-Fiber has been designed as an add-on to the CoaXPress specification. It provides a way to run the CoaXPress protocol, as it is, unmodified, over a standard Ethernet connection, including fiber optics. As such, CoaXPress-over-Fiber uses standard electronics, connectors and cables designed for Ethernet, but the protocol is CoaXPress, not Ethernet, not GigE Vision.

What Are The Benefits Of Using CoaXPress-Over-Fiber For My Application?

  • Available as CXP to nGMII (device) or nGMII to CXP (host) Bridge IP Cores
  • Ultra-high data/frame rates
  • Many accessory and cabling options to cover any length requirement
  • Low CPU overhead, low latency, low jitter image acquisition
  • Highest camera count per PC performance
  • Very competitive cost/performance ratio
  • Wide industry acceptance due to JIIA standardization