Mini GigE
High-Speed super compact
Minimal dimensions of only 63 x 63 x 64.5 mm make the MotionBLITZ® mini usable in very confined spaces. The internal memory allows the High-Speed camera to be operated even without a connection to a notebook or PC. Independent of complex test infrastructure, up to 6.5 seconds can be recorded at full resolution and speed.
Features
- Extremely small dimensions
- Integrated power supply
- Records High-Speed videos without connected computer