General
| Model: | hr51CXGE |
| Product code: | F004101 |
| Product series: | HR 10GigE |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Color |
| Spectrum: | Visible |
| Spectral range: | 400 nm to 1000 nm |
| Resolution: | 8,424 × 6,032 (51.00 MP) |
| Sensor model: | Gpixel GMAX4651 |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 38.75 × 27.75 mm (47.66 mm, Type Full Frame) |
| Pixel size: | 4.60 µm × 4.60 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 12-bit |
| RGB pixel formats: | bayer8, bayer12 |
Imaging performance
| Dynamic range: | 65 dB |
| SNR: | 42.6 dB |
Timing and gain
| Max. frame rate: | 23.7 fps |
| Exposure time: | 17 µs to 60 s |
| Gain: | 0.0 dB to 40.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output, |
| Specific non-isolated lines: | 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 1 x Optical isolated input, 0 x Optical isolated input, |
| I/O connector: | 12-pin Hirose HR10A-10P-12S |
| Power supply: | 10 to 25VDC, Power over Ethernet (POE+, in option -P) |
| Power consumption: | External: 17 W (typical) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 77 × 70 × 70 |
| Filter/protection glass: | IR-Cut 680 |
| IP class: | IP30 |
| Lens mount(s): | M58x0.75 |
| Weight: | 380 g |
On-board memory and FPGA
| Image buffer (RAM): | 448 MByte |
Interfaces
| Digital interface: | 10gige |
| Interface connector: | (RJ-45) |
| Vision standard: | GigE Vision 2.0 |
FW features - image control
| Exposure modes: | manual, auto |
| Gain modes: | auto, manual |
| White balance modes: | auto, manual |
| Image control features: | roi, lut, mirror-image |
FW features - camera control
| Trigger modes/sync: | internal, software, external |
| Camera control features: | User Sets, POE, PWM(4), Sequencer, |
hr51CXGE
| Resolution | 8,424 × 6,032 (51.00 MP) |
|---|---|
| Framerate | 23.7 fps |
| Digital Interface | 10gige |
Do you have any questions? We are here to help.