Products // Area Scan Cameras // HR // HR 10GigE
hr 10gige

HR 10GigE

New Standards In Terms Of Speed And Reliability

The HR series, equipped with state-of-the-art 10GigE interface and resolutions up to 65 MP, sets new standards in terms of speed, reliability, and flexibility. Thanks to the brand new TEC technology in the -T versions, these HR cameras deliver an unbeatable stable image even at fluctuating temperatures.

HR back GigE sRGB

Great Reliability And Consistent Image Quality

The 10GigE Vision interface is the easiest way to transmit uncompressed data at higher speeds than standard GigE on a reliable and flexible infrastructure. The HR with 10GigE utilizes the maximum interface bandwidth with its high-resolution CMOS sensors and offers a rich selection of industrially oriented hardware and software features.

Now also available as a new "-T" option: The combination of thermoelectric cooling (TEC) and heating with advanced, dust-proof ventilation ensures a stable sensor temperature and therefore greater reliability and consistent image quality.

  • -T versions only: particularly stable image quality thanks to TEC
  • 10GigE Vision
  • GenICam interface, GenTL driver
  • ROI, LUT, binning, offset
  • Integrated multichannel LED strobe controller
  • Industrial TTL-24V I/O interface with SafeTrigger, programmable logic functions, sequencers and timers, RS232
  • Ideal for cleanrooms

Areas Of Application

application icon

The option of using commercially available network technology with cable lengths of over 100 m makes the camera very flexible in its application.

application icon

The high resolution enables a large field of view to be captured quickly and easily, making the cameras particularly suitable for applications such as optical metrology, quality control, monitoring large areas or traffic monitoring.